Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Load and Runtime Calculator

Load & Runtimes for SMART3000NET

Estimated Runtime with Included Batteries

Total Load (Watts):

Extended Runtimes with Optional Battery Packs

  • Output is reduced to 1600W maximum with 1 external battery pack and 1200W maximum with 2 or more external battery packs

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.